IESNA:LM-63-2002
[TEST]P950255
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-735-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32843
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4856.7 5388.5 5858.1 6201.1 6267.6 5894.5 5459.2 5197.6 5161.2 5384.2
5825.9 6366.2 6960.2 7832.9 8581.2 9072.3 9621.2 10283.8 11062.1 11791.2
12410.8 12835.4 12738.9 12432.3 11529.6 9619 7202.5 4839.5 2770.4 1552.4
1037.8 707.6 306.6 158.7 55.8 0 0
4856.7 5358.4 5838.8 6177.5 6254.7 5896.7 5461.4 5186.9 5141.9 5354.2
5778.7 6299.8 6878.7 7644.2 8476.2 8928.6 9479.7 10099.4 10888.4 11589.6
12205 12653.1 12576 12247.9 11465.2 9674.8 7395.5 4993.9 2819.7 1535.3
1040 731.2 308.8 180.1 66.5 10.7 0
4856.7 5362.7 5821.6 6186.1 6310.5 6036 5596.5 5277 5189.1 5328.4
5695.1 6139 6717.9 7363.3 8193.1 8679.9 9149.5 9709.1 10440.3 11107.1
11763.3 12134.2 12119.2 11677.5 11117.9 9672.7 7642.1 5161.2 3053.4 1844
1269.4 932.7 615.4 392.4 242.3 94.3 0
4856.7 5311.3 5763.7 6128.2 6331.9 6203.3 5810.9 5452.8 5277 5332.7
5587.9 5978.1 6413.4 6898 7614.2 8244.6 8739.9 9267.4 9882.8 10599
11220.8 11765.4 12093.5 12069.9 12024.9 12119.2 11270.1 9246 5774.4 2740.3
1728.3 1335.9 958.5 619.7 304.5 75 0
4856.7 5274.8 5688.7 6068.2 6331.9 6422 6169 5828 5545 5446.4
5564.3 5840.9 6194.7 6608.5 7020.2 7659.2 8401.1 8913.6 9571.9 10253.7
10987.1 11606.8 12082.8 12449.4 12603.8 12882.6 13255.7 12145 9361.7 5231.9
2039.2 943.5 636.8 401 201.6 25.7 0
4856.7 5236.2 5594.3 5963.1 6265.5 6484.2 6527.1 6331.9 6087.5 5883.8
5840.9 5961 6229 6518.5 6902.3 7296.8 7974.4 8866.4 9488.2 9990
10641.8 11433.1 12265 13006.9 13733.8 14561.5 16038.9 17591.3 17162.5 14696.6
10288.1 5019.7 1597.5 559.6 199.4 23.6 0
4856.7 5161.2 5467.8 5789.4 6096.1 6370.5 6617.1 6767.2 6784.4 6741.5
6711.5 6773.6 6921.6 7144.6 7438.4 7830.8 8326.1 8973.6 9788.4 10654.7
11506 12503 13695.2 14986.1 16461.3 17801.5 19403.2 22064.2 26397.7 27915.8
24056.2 15914.5 8251 3898.2 1357.3 160.8 0
4856.7 5150.5 5422.8 5705.8 6012.4 6280.5 6559.2 6805.8 6966.6 7056.7
7155.3 7311.8 7517.7 7779.3 8148.1 8600.5 9121.6 9771.3 10528.2 11422.4
12419.4 13476.5 14675.2 16092.5 17516.3 18957.2 20520.4 22662.4 26614.3 30027.9
27842.9 19504 10448.9 4565.1 1383 135.1 0
4856.7 5096.9 5324.1 5575 5821.6 6091.8 6364.1 6647.1 6938.8 7238.9
7517.7 7832.9 8236 8735.6 9428.2 10161.5 10965.6 11791.2 12711 13753.1
14786.7 15815.9 16864.4 18013.7 19257.4 20473.2 21708.3 23187.8 25394.2 27369
26185.4 21200.1 13296.4 5579.3 1181.5 107.2 0
4856.7 5002.5 5161.2 5326.3 5504.3 5692.9 5896.7 6121.8 6377 6683.6
7076 7532.7 8049.5 8737.8 9649.1 10686.9 11752.6 12910.5 14179.8 15507.1
16855.8 18090.9 19259.5 20361.7 21330.9 22263.6 23348.6 24551.5 26033.2 26009.6
23063.4 17810 10000.7 2935.5 441.7 62.2 0
4856.7 4906 4972.5 5041.1 5111.9 5201.9 5307 5422.8 5555.7 5738
5978.1 6256.9 6606.4 7112.4 7820 8692.7 9689.8 10727.6 11776.2 12766.8
13671.7 14565.8 15455.7 16313.4 17074.6 17752.1 18440.4 19214.5 19778.4 18519.8
15131.9 10446.7 4138.4 849.1 233.7 77.2 0
4856.7 4861 4867.4 4886.7 4912.4 4933.9 4970.3 5006.8 5047.5 5107.6
5193.3 5283.4 5384.2 5566.4 5843 6166.8 6632.1 7193.9 7890.8 8639.1
9396 10144.4 10903.4 11613.2 12241.5 12801.1 13275 13744.6 13804.6 12288.6
9822.8 6788.7 2718.9 542.5 139.4 42.9 0
4856.7 4803.1 4770.9 4723.8 4672.3 4618.7 4547.9 4479.3 4380.7 4256.3
4123.4 3934.7 3763.1 3651.6 3625.9 3679.5 3902.5 4299.2 4805.2 5324.1
5785.2 6151.8 6473.5 6756.5 6966.6 7069.6 6964.5 6484.2 5474.2 3939
2414.4 1263 480.3 126.5 27.9 0 0
4856.7 4708.7 4530.8 4331.4 4106.2 3823.2 3516.5 3173.5 2826.1 2521.6
2275 2075.6 1919.1 1807.6 1730.4 1655.4 1597.5 1582.4 1651.1 1839.8
2062.8 2208.6 2217.1 2090.6 1880.5 1593.2 1293 977.8 684 416
244.4 143.7 77.2 25.7 6.4 0 0
4856.7 4593 4275.6 3906.8 3456.5 2991.2 2558.1 2219.3 1964.1 1747.6
1548.1 1363.7 1226.5 1162.2 1130 1087.1 1055 1024.9 986.3 952
926.3 883.4 819.1 733.3 636.8 538.2 446 375.2 315.2 257.3
193 124.4 57.9 15 4.3 0 0
4856.7 4457.9 3992.6 3435.1 2871.1 2369.4 2030.6 1781.9 1552.4 1361.6
1241.5 1170.8 1110.7 1057.1 1005.6 956.3 907 847 780.5 722.6
681.9 641.1 602.5 548.9 501.8 443.9 394.5 343.1 285.2 223
148 87.9 40.7 15 4.3 0 0
4856.7 4385 3784.6 3085.6 2450.9 2041.3 1762.6 1518.1 1348.7 1267.2
1200.8 1127.9 1055 988.5 928.5 870.6 801.9 729 658.3 600.4
553.2 506 476 448.1 411.7 368.8 321.6 270.2 208 148
105.1 62.2 27.9 6.4 0 0 0
4856.7 4279.9 3553 2766.1 2185 1839.8 1571.7 1402.3 1318.7 1252.2
1185.8 1102.1 1020.7 941.3 862 782.6 703.3 630.4 572.5 527.5
493.2 463.2 433.1 392.4 351.7 313.1 268 220.9 178 141.5
105.1 68.6 23.6 0 0 0 0
4856.7 4215.6 3390 2564.5 2056.3 1732.5 1492.4 1389.5 1327.3 1258.7
1185.8 1102.1 1012.1 917.7 825.5 735.5 656.1 596.1 553.2 510.3
471.7 431 396.7 362.4 328.1 287.3 242.3 197.3 163 128.7
92.2 55.8 12.9 0 0 0 0
4856.7 4157.7 3265.7 2450.9 2004.9 1687.5 1479.5 1406.6 1335.9 1265.1
1194.3 1112.9 1024.9 930.6 836.3 752.6 684 617.5 559.6 506
461 411.7 373.1 336.6 295.9 244.4 195.1 163 132.9 98.6
66.5 32.2 6.4 0 0 0 0
4856.7 4159.8 3235.7 2420.8 1966.3 1659.6 1483.8 1423.8 1365.9 1295.1
1222.2 1145 1065.7 977.8 885.6 797.7 722.6 654 596.1 540.3
482.5 422.4 373.1 328.1 278.8 223 169.4 141.5 113.6 85.8
55.8 25.7 4.3 0 0 0 0
4856.7 4207 3280.7 2450.9 1989.9 1674.6 1490.2 1430.2 1374.5 1303.7
1232.9 1157.9 1076.4 990.6 900.6 810.5 729 660.4 613.3 561.8
491 431 377.4 330.2 274.5 220.9 169.4 141.5 111.5 83.6
55.8 25.7 6.4 0 0 0 0
